Notes:
SmartFusion 2 SoC FPGAs offer more resources in low-density devices with the lowest power, proven security and exceptional reliability. SmartFusion 2 SoC FPGAs offer 5K–150K LEs with a 166 MHz Arm Cortex-M3 processor, including ETM and instruction cache with on-chip eSRAM and eNVM, and a complete microcontroller subsystem with extensive peripherals, including CAN, TSE, and USB. These devices are excellent for general-purpose functions such as Gigabit Ethernet or dual PCI Express control planes, bridging functions, input/output (I/O) expansion and conversion, video/image processing, system management and secure connectivity.
This low-cost, compact-sized, entry-level platform is targeted towards end users with low to medium FPGA knowledge. It features Arduino and mikroBUS™ connectors for flexibility and scalability.
We offer an easy-to-use hardware platform to implement IPs easily.
FlashPro6 offers exceptionally high performance through USB 3.0 that supports Serial Peripheral Interconnect (SPI) client and JTAG interfaces.
FlashPro5 offers high performance through USB 2.0 that supports Serial Peripheral Interconnect (SPI) and JTAG interfaces.
FlashPro4 is designed for JTAG programming of older Microchip FPGA families, including IGLOO, ProASIC3, SmartFusion, and Fusion. It is suitable for existing designs that do not require SPI Slave programming, advanced debugging, or high-speed programming
Silicon Sculptor 4 CE-compliant production device programmer works alongside Silicon Sculptor adapter modules to program the FPGA devices. It concurrently programs large FPGA parts without performance degradation.
Live Chat